MM-01-100-60

Talon Sliding Entry Door Lockset, Non-Locking, 20.5 - 23mm (.81 - .91 in) Door Thickness, Clear Anodized Aluminum

Request a Quote
Specifications
Finish Natural
Pawl Style Short
Color/Appearance Bright
Access Restriction No Restriction
Sealed No
Grip - Minimum (mm) 20.50
Grip - Maximum (mm) 23.00
Operation Right Hand Out
Class MM - Star Slider / Star Talon / Talon Sliding Door Locks

Both of these stylish Mobella lock families deliver the consistent look and convenience of the "One look, One lock” concept. Their attractive designs provide a sleek look that complements a wide range of boats. And their durable construction provides long-lasting performance even in harsh marine environments

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Talon Sliding Entry Door Lockset, Non-Locking, 20.5 - 23mm (.81 - .91 in) Door Thickness, Clear Anodized Aluminum