MG-90-104-24
Secure Striker, Eylet Design, Offset, Stainless Steel
| Material | Stainless Steel |
|---|---|
| Pawl Style | Short |
| Sealed | No |
| Grip - Minimum (mm) | 12.70 |
| Grip - Maximum (mm) | 12.70 |
| Operation | Right Swing |
| Accessory Type | Eyelet Striker - Off Center |
| Class | MG - Entry Door Locks |
These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels. Multiple design and finish options satisfy most applications, including compatibility with other One Look-One Lock products