ME-02-405-10
Offshore Entry Door Latch, Mortise Mount, Left Hand Out, Privacy Knob, 22 - 27mm (.88 - 1.06 in) Door Thickness, Chrome Plated
Finish | Chrome Plated |
---|---|
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 22.00 |
Grip - Maximum (mm) | 27.00 |
Operation | Left Hand Out |
Handle Style | Privacy Knob |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles
Write Your Own Review