ME-02-214-50

Offshore Entry Door Latch, Mortise Mount, Right Hand Out, Key Locking, 18 - 22mm (.69 - .88 in) Door Thickness, Black

Request a Quote
Specifications
Pawl Style Short
Color/Appearance Black
Access Restriction Key Locking
Sealed No
Grip - Minimum (mm) 18.00
Grip - Maximum (mm) 22.00
Operation Right Hand Out
Class ME - Offshore Swing Door Latches
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. 
Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Mortise Mount, Right Hand Out, Key Locking, 18 - 22mm (.69 - .88 in) Door Thickness, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.