MC-90-409-10-10
Entry Door Keeper (Striker), Without Dustbin, 9mm (.35 in) Offset, Right Hand In or Left Hand Out, Brass, Chrome Plated
| Operation | Right Hand In or Left Hand Out |
|---|---|
| Striker Style | No Dustbin |
| Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review