MC-90-205-10
Entry Door Keeper (Striker), With Dustbin, 5mm (.20 in) Offset, Brass, Nickel Plated
| Material | Brass |
|---|---|
| Finish | Nickel Plated |
| Pawl Style | Short |
| Access Restriction | No Restriction |
| Sealed | No |
| Operation | Right Swing |
| Handle Style | With Dustbin |
| Accessory Type | Striker |
| Type | Accessory |
| Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations