MA-02-532-01-140

McCoy Star Entry Door Latch, Nova Handle, Star Key Lock, Left Hand In, 36.5 - 45mm (1.44 - 1.75 in) Door Thickness, Chrome with Diamond Brass Accent

Request a Quote
Specifications
Finish Chrome Plated
Min. Outer Panel Thickness (mm) 36.50
Max Outer Panel Thickness (mm) 45.00
Operation Left Hand In
Handle Style Nova Handle
Latch Mechanism Standard Springbolt
Class MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations

Write Your Own Review
You're reviewing:McCoy Star Entry Door Latch, Nova Handle, Star Key Lock, Left Hand In, 36.5 - 45mm (1.44 - 1.75 in) Door Thickness, Chrome with Diamond Brass Accent

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.