MA-01-601-01-14
McCoy Entry Door Latch, Nova Handle without Privacy Knob, Right Hand Out or Left Hand In, 28 - 37mm (1.13 - 1.50 in) Door Thickness, Chrome with Diamond Brass Accent
| Finish | Chrome Plated |
|---|---|
| Pawl Style | Short |
| Access Restriction | No Restriction |
| Sealed | No |
| Min. Outer Panel Thickness (mm) | 28.00 |
| Max Outer Panel Thickness (mm) | 37.00 |
| Operation | Right Hand Out or Left Hand In |
| Handle Style | Nova without Privacy Knob |
| Cup Finish | Diamond Brass |
| Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations