The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M5-7P-41-8
Magnetic Catch, Fixed Flush Style, Polished Stainless Steel
Specifications
Material
316 Stainless Steel
Color/Appearance
Polished
Operation
Magnetic
Class
M5 - Magnetic Catches
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Please use this file for information on how to properly order this (and accompanying, if applicable) parts :
Authorized Distributor
Quantity
As Of
Contact
Ocean Accessories
Guildford CT USA
48
2026-07-22
orders@oceanmark.com
1.203.453.3090
Bisco Industries
Glendale Heights IL USA
1
2026-08-07
info@biscoind.com
1.800.323.1232