The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M5-10-271-8
Ball Catch, Stainless Steel
Specifications
Material
316 Stainless Steel
Adjustable
Yes
Class
M5 - Ball Catches
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
983
2026-08-12
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
61
2026-08-12
info@biscoind.com
1.800.323.1232
Ocean Accessories
Guildford CT USA
53
2026-07-22
orders@oceanmark.com
1.203.453.3090
Clancey Company
Overland Park KS USA
50
2026-08-11
info@clancey.com
1.800.747.7405
Handy FIX
Warsaw Poland
45
2026-08-07
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
26
2026-08-10
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-08-12
info@zinorm.de
+49 (0) 4102 677 12 0
Appian Fasteners
Belfast Northern Ireland UK
4
2026-08-11
sales@appianfasteners.com
+44 (0) 2890 301 979