M3-40-111-25
Multi-Point Compression Latch Actuator, Key Locking, with Padlock Hasp, DIN 18254 (Lock supplied), NEMA 4 / IP66 Sealed, 24 - 25.5mm (.94 - 1.00 in) Door thickness, Zinc alloy, Powder Coated, Black
Access Restriction | Pad Lockable |
---|---|
Locking Option | DIN 18254 (Lock supplied) |
Actuator Type | Lift Handle Actuator |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | M3 - Multi-Point Compression Latching Systems |
The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications.
Write Your Own Review