M3-32
Multi-Point Compression Latch Actuator, Door Edge Style, Handle Actuated (Type B), Zinc alloy, Black
| Rotation | Type B - Turn Counter-Clockwise to Latch |
|---|---|
| Actuator Type | Lever includes O-ring and adapter |
| Class | M3 - Multi-Point Compression Latching Systems |
The M3 system uses multiple over-center latch mechanisms to provide the ultimate in consistent compression along the entire edge of an enclosure door. Available with multiple choices of stylish, flush-handle actuators, it can be installed to meet industry standards for environmental or EMC sealing applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review