The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-64-8
Push-to-Close Latch, Medium Size, No Restriction, 17 - 22mm (.675 - .875 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, 0
Specifications
Material
316 Stainless Steel
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
17.00
Max Outer Panel Thickness (mm)
22.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
391
2026-08-04
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
99
2026-08-05
sales@dbroberts.com
1.800.773.5388
Ocean Accessories
Guildford CT USA
41
2026-07-22
orders@oceanmark.com
1.203.453.3090
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2026-08-04
Sales@ecph.com
1.800.442.3274
Chengdu Chilli
Chengdu, Sichuan Province, China
15
2026-07-14
info@chilli.com.cn
86.028.85144919
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-08-05
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
10
2026-08-05
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
6
2026-07-24
sales@steeves.ca
204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-07-30
sales@astraindustrial.co.za
0027.11.918.6696
Allegis Corporation
Minneapolis MN USA / ON CANADA
4
2026-07-24
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
2
2026-07-09
sales@zygology.com
+44 (0)1844 266020