M1-64-6
Push-to-Close Latch, Medium Size, No Restriction, 17 - 22mm (.675 - .875 in) Door thickness, 25.5mm (1.00 in) Grip, 316 Stainless Steel, Black PVD
| Material | 316 Stainless Steel |
|---|---|
| Finish | PVD |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Grip Type | Fixed |
| Installation | Mounting Bracket |
| Min. Outer Panel Thickness (mm) | 17.00 |
| Max Outer Panel Thickness (mm) | 22.00 |
| Grip - Minimum (mm) | 25.00 |
| Grip - Maximum (mm) | 26.00 |
| Profile | Low Profile |
| Handle Style | D Handle Style |
| Size Series | Medium Size |
| Class | M1 - Flush Pull Latches |
| Size | 2 in |
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications