M1-62-800
Push-to-Close Latch, Medium Size, No Restriction, 7 - 12 mm (.275-.475 in) Door thickness, 25.5 mm (1.00 in) Grip, Black Plastic and 316 Stainless Steel, Natural and Electropolished
Material | 316 Stainless Steel, Plastic |
---|---|
Finish | Electropolished, Natural |
Color/Appearance | Black, Bright |
Access Restriction | No Restriction |
Grip Type | Fixed |
Installation | Mounting Bracket |
Series | Hybrid |
Min. Outer Panel Thickness (mm) | 7.00 |
Max Outer Panel Thickness (mm) | 12.00 |
Grip - Minimum (mm) | 25.00 |
Grip - Maximum (mm) | 26.00 |
Profile | Low Profile |
Size Series | Medium Size |
Class | M1 - Flush Pull Latches |
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
Write Your Own Review