The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-519-4
Push-to-Close Latch Keeper, Stainless Steel
Specifications
Material
Stainless Steel
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1263
2026-07-21
info@biscoind.com
1.800.323.1232
Ocean Accessories
Guildford CT USA
290
2026-07-22
orders@oceanmark.com
1.203.453.3090
Clancey Company
Overland Park KS USA
145
2026-07-22
info@clancey.com
1.800.747.7405
Handy FIX
Warsaw Poland
94
2026-07-07
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
65
2026-07-09
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
55
2026-07-21
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
53
2026-06-25
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
30
2026-07-22
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
25
2026-07-20
info@hardwarespecialty.com
1.508.481.8622
Astra Industrial Innovations
Johannesburg Gauteng South Africa
9
2026-07-21
sales@astraindustrial.co.za
0027.11.918.6696
IntechBJ Engineering Co., Ltd
Beijing
7
2026-07-01
info@intechbj.com
86-010-83833828