The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-43
Push-to-Close Latch, Medium Size, Key Locking, 12 - 17mm (.475 - .675 in) Door thickness, 25.5mm (1.00 in) Grip, Plastic, Natural
Specifications
Material
Plastic
Material Grade
PC / PBT Blend
Finish
Natural
Color/Appearance
Black
Access Restriction
Locking
Grip Type
Fixed
Installation
Mounting Bracket
Min. Outer Panel Thickness (mm)
12.00
Max Outer Panel Thickness (mm)
17.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
26.00
Profile
Low Profile
Size Series
Medium Size
Class
M1 - Flush Pull Latches
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
138
2026-04-09
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
99
2026-04-10
Sales@ecph.com
1.800.442.3274
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
96
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
IntechBJ Engineering Co., Ltd
Beijing
30
2026-03-18
info@intechbj.com
86-010-83833828
Dean Lewis Associates
Hayward CA
10
2026-03-30
sales@deanlewisassociates.com
510-785-9650
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-04-08
info@global-dtech.com
+34 91 661 20 79
CASH COMPONENTES
Sao Paulo SP Brasil
1
2026-03-26
info@cash.com.br
55.11.3974.8312