The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
M1-2A-13-5
Push-to-Close Latch, No Restriction, Plastic, Natural, Black
Specifications
Material
Plastic
Material Grade
ABS
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
1.20
Max Outer Panel Thickness (mm)
19.00
Profile
Low Profile
Class
M1-2A - Pop-Out Knob Latches
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Parsons Aerocessories Limited
Stoney Creek ON CANADA
902
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
476
2026-11-06
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
230
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
222
2026-11-07
sales@dbroberts.com
1.800.773.5388
Ocean Accessories
Guildford CT USA
146
2026-10-27
orders@oceanmark.com
1.203.453.3090
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
49
2026-11-03
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
22
2026-11-06
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
15
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
11
2026-10-14
info@handy-fix.com.pl
0048221277890
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
8
2026-11-02
sales@aerospacesw.com
623.582.2779
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
8
2026-11-06
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
7
2026-11-03
info@intechbj.com
86-010-83833828
TCH Sales Incorporated
Toronto ON Canada
2
2026-11-08
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-10-27
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
1
2026-11-05
czxia@hkais.com
86.0755.83747600