The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, No Restriction, Plastic, Natural, Black
M1-2A-12-5
Push-to-Close Latch, No Restriction, Plastic, Natural, Black
Specifications
Material
Plastic
Material Grade
ABS
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Adjustable
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
1.20
Max Outer Panel Thickness (mm)
19.00
Profile
Low Profile
Class
M1-2A - Pop-Out Knob Latches
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
814
2025-03-28
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
13
2025-03-29
sales@dbroberts.com
1.800.773.5388
Praestmark A/S
Vedbaek / Denmark
12
2025-03-25
Sales@praestmark.dk
0045 38884400
Handy FIX
Warsaw Poland
6
2025-03-18
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
4
2025-03-28
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
b6666ee22d3c27d93389a13c32a0efa13ee1bb3d78153dca6104d13bcb57dc20
13.58.245.201
please type in at least 2 letters...