M1-2A-11-1
Push-to-Close Latch, No Restriction, Plastic, Chrome Plated, Chrome
| Material | Plastic |
|---|---|
| Material Grade | ABS |
| Finish | Chrome Plated |
| Color/Appearance | Chrome |
| Access Restriction | No Restriction |
| Grip Type | Adjustable |
| Installation | Threaded body and nut |
| Min. Outer Panel Thickness (mm) | 1.20 |
| Max Outer Panel Thickness (mm) | 19.00 |
| Profile | Low Profile |
| Class | M1-2A - Pop-Out Knob Latches |
The beauty of recessed knob storage and three attractive finishes, plus some adjustment for misalignment, complements the ease of use and push-to-close convenience of this design. Latch holds securely whether knob is pressed in or popped out.