M1-25-91-38

Compression Latch, Large Size, Key Locking, 2 - 12mm (.075 - . 475 in) Door thickness, 47 - 61mm (1.85 - 2.40 in) Grip, 316 Stainless Steel, Electropolished

Request a Quote
Specifications
Material 316 Stainless Steel
Finish Electropolished
Color/Appearance Bright
Access Restriction Key Locking
Min. Outer Panel Thickness (mm) 2.00
Max Outer Panel Thickness (mm) 12.00
Grip - Minimum (mm) 39.00
Grip - Maximum (mm) 52.00
Handle Style D Handle Style
Size Series Large Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class M1 - Compression Latches

Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Compression Latch, Large Size, Key Locking, 2 - 12mm (.075 - . 475 in) Door thickness, 47 - 61mm (1.85 - 2.40 in) Grip, 316 Stainless Steel, Electropolished