M1-25-41-18
Push-to-Close Latch, Large Size, Key Locking, 2 - 12mm (.075 - . 475in) Door thickness, 20mm (.75 in) Grip, 316 Stainless Steel, Electropolished
| Material | 316 Stainless Steel |
|---|---|
| Finish | Electropolished |
| Color/Appearance | Bright |
| Access Restriction | Locking |
| Grip Type | Fixed |
| Installation | Mounting Bracket |
| Min. Outer Panel Thickness (mm) | 2.00 |
| Max Outer Panel Thickness (mm) | 12.00 |
| Grip - Minimum (mm) | 19.50 |
| Grip - Maximum (mm) | 20.50 |
| Profile | Low Profile |
| Size Series | Large Size |
| Class | M1 - Flush Pull Latches |
Attractive flush-mount styling, a recessed handle, and concealed mounting hardware give these latches an appealing look. A solid feel and push-to-close convenience give them appealing functionality. And corrosion-resistant construction keeps them functional and looking beautiful for a long time, even in outdoor applications