M1-25-31-68
Compression Latch, Large Size, No Restriction, 2 - 12mm (.075 - . 475 in) Door thickness, 47 - 61mm (1.85 - 2.40 in) Grip, 316 Stainless Steel, Electropolished
| Material | 316 Stainless Steel |
|---|---|
| Finish | Electropolished |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Min. Outer Panel Thickness (mm) | 2.00 |
| Max Outer Panel Thickness (mm) | 12.00 |
| Grip - Minimum (mm) | 39.00 |
| Grip - Maximum (mm) | 52.00 |
| Handle Style | D Handle Style |
| Size Series | Large Size |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | M1 - Compression Latches |
Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review