The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Medium Size, No Restriction, 12 - 22.5mm (.475 - . 885 in) Door thickness, 27 - 40mm or 51 -64mm (1.06 - 1.57 in or 2.00 - 2.52 in) Grip, 316 Stainless Steel, Electropolished
M1-20-32-48
Compression Latch, Medium Size, No Restriction, 12 - 22.5mm (.475 - . 885 in) Door thickness, 27 - 40mm or 51 -64mm (1.06 - 1.57 in or 2.00 - 2.52 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Color/Appearance
Bright
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
12.00
Max Outer Panel Thickness (mm)
22.50
Grip - Minimum (mm)
27.00
Grip - Maximum (mm)
40.00
Grip - Minimum (Cam Reversed) (mm)
51.00
Grip - Maximum (Cam Reversed) (mm)
64.00
Handle Style
D Handle Style
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
M1 - Compression Latches
Who says you can't have it all? Now, for installations that demand style as well as waterproof sealing, you can! Get the integrated look of a flush-mount latch, ease-of-use of a lift-and-turn latch, and sealing performance of a compression latch - all in one, the Southco M1
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Ocean Accessories
Guildford CT USA
66
2025-12-08
orders@oceanmark.com
1.203.453.3090
Bisco Industries
Glendale Heights IL USA
49
2025-12-30
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
41
2025-12-30
Sales@ecph.com
1.800.442.3274