LP-137-1K010

Panel Latch

Request a Quote
Specifications
Class LP - Cam Latches
DFCI Number 6137-1M

This fastener assembly provides basic quarter-turn operation at low installed cost. The plastic studs are combined with a spring steel cam, which is rapidly installed by pushing on to the shaft of the stud. One-way tabs on the cam maintain its position and provide secure stud retention during operation.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Panel Latch