LJ-9CL1000

LOCKWELL® Pin, Two Ball Detent - Precision, L-Handle, 14.250 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Grip Length 25.40
Actuation Two Ball Detent - Precision
Handle Style L-Handle
Length 25.40
Shank Diameter 14.3 mm (0.563 in)
Class LA/LJ - LOCKWELL® Aerospace/Military Detent Pins

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Two Ball Detent - Precision, L-Handle, 14.250 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated