LH-6CT1000
LOCKWELL® Pin, Double Acting, T-Handle, 9.530 mm Shank Dia., 25.4 mm Grip, Stainless Steel, Passivated
Drive Out Construction | No |
---|---|
Material | Stainless Steel |
Finish | Passivated |
Grip Length | 25.40 |
Actuation | Double Acting |
Handle Style | T-Handle |
Length | 25.40 |
Shank Diameter | 9.5 mm (0.375 in) |
Class | LH - LOCKWELL® Double Acting Quick Release Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review