LH-5CR7000D

LOCKWELL® Pin, Double Acting, Ring, 7.9 mm Shank Dia., 177.8 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Drive Out Construction Yes
Material Stainless Steel
Finish Passivated
Grip Length 177.80
Actuation Double Acting
Handle Style Ring
Length 177.80
Shank Diameter 7.9 mm (0.313 in)
Class LH - LOCKWELL® Double Acting Quick Release Pins

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Double Acting, Ring, 7.9 mm Shank Dia., 177.8 mm Grip, Stainless Steel, Passivated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.