LH-4CT6000D
LOCKWELL® Pin, Double Acting, T-Handle, 6.350 mm Shank Dia., 152.4 mm Grip, Stainless Steel, Passivated
Drive Out Construction | Yes |
---|---|
Material | Stainless Steel |
Finish | Passivated |
Actuation | Double Acting |
Handle Style | T-Handle |
Length | 152.40 |
Shank Diameter | 6.4 mm (0.25 in) |
Class | LH - LOCKWELL® Double Acting Quick Release Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review