LH-4CR8000D

LOCKWELL® Pin, Double Acting, Ring, 6.350 mm Shank Dia., 203.2 mm Grip, Stainless Steel, Passivated

Request a Quote
Specifications
Drive Out Construction Yes
Material Stainless Steel
Finish Passivated
Grip Length 203.20
Actuation Double Acting
Handle Style Ring
Length 203.20
Shank Diameter 6.4 mm (0.25 in)
Class LH - LOCKWELL® Double Acting Quick Release Pins

Write Your Own Review
You're reviewing:LOCKWELL® Pin, Double Acting, Ring, 6.350 mm Shank Dia., 203.2 mm Grip, Stainless Steel, Passivated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.