LH-16CR6000
LOCKWELL® Pin, Double Acting, Ring, 25.360 mm Shank Dia., 152.4 mm Grip, Stainless Steel, Passivated
| Drive Out Construction | No |
|---|---|
| Material | Stainless Steel |
| Finish | Passivated |
| Grip Length | 152.40 |
| Actuation | Double Acting |
| Handle Style | Ring |
| Length | 152.40 |
| Shank Diameter | 25.4 mm (1 in) |
| Class | LH - LOCKWELL® Double Acting Quick Release Pins |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review