LG-5CL2000
LOCKWELL® Pin, Single Acting, L-Handle, 7.899 mm Shank Dia., 50.8 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Length | 50.80 |
Actuation | Single Acting |
Handle Style | L-Handle |
Length | 50.80 |
Shank Diameter | 7.9 mm (0.313 in) |
Class | LG/LM – LOCKWELL® Quick Release Pins |
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.
Write Your Own Review