LG-4CL500
LOCKWELL® Pin, Single Acting, L-Handle, 6.350 mm Shank Dia., 12.7 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Grip Length | 12.70 |
Actuation | Single Acting |
Handle Style | L-Handle |
Length | 12.70 |
Shank Diameter | 6.4 mm (0.25 in) |
Class | LG/LM – LOCKWELL® Quick Release Pins |
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.
Write Your Own Review