LG-4CB2500
LOCKWELL® Pin, Single Acting, Button - Stainless Steel, 6.350 mm Shank Dia., 63.5 mm Grip, Stainless Steel, Passivated
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Actuation | Single Acting |
| Handle Style | Button - Stainless Steel |
| Length | 63.50 |
| Shank Diameter | 6.4 mm (0.25 in) |
| Class | LG/LM – LOCKWELL® Quick Release Pins |
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.