LG-12CB3000
LOCKWELL® Pin, Single Acting, Button - Stainless Steel, 19.011 mm Shank Dia., 76.2 mm Grip, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Grip Length | 76.20 |
Actuation | Single Acting |
Handle Style | Eyelet - West |
Length | 76.20 |
Shank Diameter | 19.1 mm (0.75 in) |
Class | LG/LM – LOCKWELL® Quick Release Pins |
These precision-made single-acting pins provide quick, easy, positive engagement for applications requiring frequent, repetitive use. Detent balls at end of pin fit snugly against mating surface for vibration-resistant performance. Pushbutton actuation lets balls retract into pin, allowing for easy insertion or removal.
Write Your Own Review