AC - Rotary Latch Actuators
These diverse actuator designs complete Southco's system for remote actuation of light-, medium-, and heavy-duty rotary latches using a cable connection. Multiple cable placement options satisfy in-line and perpendicular cable orientations. Ample hand-grip promotes easy user operation; low protrusion improves enclosure aesthetics.

Three styles provide easy operating convenience when paired with Southco cables for remote actuation of rotary latches in non-sealed applications ranging from engine hoods, and tool boxes to baggage doors, access doors, entry doors, and other compartments. All three actuator styles are compatible with R4 Series Rotary Latches.
- Actuators are styled to match other Southco access hardware and provide a consistent look when multiple styles are used in an application
- Ample hand grips and easy actuation enhance user operation
- Different mounting styles satisfy door thicknesses up to 1" thick
- Quick and easy attachment of custom-length cables minimizes installation costs
- Non-corrosive construction eliminates concerns about durability in industrial environments
- Designed for use with Southco cables and rotary latches for easy, economical system integration
- Stainless steel styles for use in entry door, marine, and off-highway applications
- Powder coated finish resists extreme temperatures
- Key-locking feature with multiple key codes for added security
- Lock/unlock feature provides visual feedback on lock status
- Push-button actuator installs in a single round hole and creates minimal protrusion to resist snagging
- Paddle-style actuator provides a deep recess for easy grip, with less than 0.25" protrusion above panel surface
- T-Handle actuator provides for easy surface-mount installation and provides ample grip for easy actuation – even with gloved hands
- Southco cables are available in custom lengths and ready to install between R4 rotary latches and cable actuators
- Configuration options include installation with cable traveling parallel or perpendicular to actuator mounting surface
- Stainless steel styles (316 SS) meet marine salt spray requirement
- Large integrated handle with push button option facilitates operation
- Flush mounting style improves industrial design and reduces catch points
- Surface mount option minimizes protrusion and reduces footprint
- Direct, single and multi-point latching solutions available
- Corrosion resistant, curved squeeze handle actuator for mounting to tubular construction
- Cable splitter available for single or multi-point actuation and timed release
- Available with electronic lock/unlock function for convenient keyless access
Part number search
- Use the filters to find the right part number for your projectPeople often search by:
not applicable
not applicable