60 - Squeeze-Release Latches

Here's a compact latch well suited for limited-space applications using thin sheet-metal panels. Once the latch body is installed in the door panel, it is easy to open and close the panel quickly and easily. Simply squeeze the protruding latch tabs to open, and push the latch/panel to close

60 - Squeeze-Release Latches

Installation is quick and simple. Latch body snaps into single rectangular hole to mount on panel, then mates into single rectangular hole on frame as panel is closed.

  • Simply squeeze tabs on latch and pull to open panel, push latch/panel to snap closed
  • Corrosion-resistant black acetal construction
  • Maximum load between panels, which permits unlatching: 13.5 N (3 lbs.)
  • Maximum intermittent working load: 170 N (35 lbs.)
  • Space-saving design is just 14 mm (.56") wide
  • Mounting panel thickness is 1.3 mm (.052") maximum
  • Combined mounting panel/frame thickness is 3.2 mm (.125") maximum

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 60 - Squeeze-Release Latches

View as Grid List

1 Item

Set Descending Direction
  1. No more items to load
9d9c898cadc4b52491f6342cbd48e41d1bbe3939edcea63daec3aab05a75b21f 3.144.251.44
please type in at least 2 letters...
Loading...