80 - Snap-In Latches

Need a quick solution for latching applications that go beyond traditional panel-against-frame applications? Now you can combine pushbutton opening and push-to-close convenience in an easy-to-install snap-in latch that suits co-planar panel mating applications

80 - Snap-In Latches

Unique molded acetal latching mechanism flexes during push-to-close operation, enabling latch to work with sliding panels on the same plane, or with mating panels on the front of a clamshell-type enclosure.

  • Molded latch housing snaps into rectangular hole for easy installation
  • Use 6 mm (.236") return bends on the mating panels to form the "catch" for the latch mechanism.
  • Non-corrosive construction
  • Available in choice of black or white
  • Maximum working load of 90N (20 lbs.)
  • Flammability Rating: UL94-HB
  • Compact housing is just 41 mm (1.62") wide and protrudes just 6.5 mm (.26") above panel surface
  • Fits panel thicknesses from 1 mm (.040") to 3.2 mm (.125")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 80 - Snap-In Latches

View as Grid List

2 Items

Set Descending Direction
  1. No more items to load
7d8985acee4fe5e416780a54686629a1649a47500bebd0f017af0ce6cf12a827 3.131.142.67
please type in at least 2 letters...
Loading...