M1-2F - Dual-Side Latches

Versatility blends with practicality and aesthetic design in this push-to-close latch that offers multiple choices of latch engagement and locking capabilities. The built-in latch actuator in the flush-mount housing doubles as a door handle, and the overall assembly requires relatively little space on the interior of the cabinet

M1-2F - Dual-Side Latches

This full-featured latch combines everything required for operation – locking, actuation, and door handle – on the flush-mounted face of the unit.

  • Push-to-close slides on both sides of the latch permit same model to be used for left side or right side latching
  • Rear-mounting bracket keeps all mounting hardware concealed on the back of the door
  • Keylocking mechanism automatically indicates locked/unlocked status
  • Made from durable, corrosion resistant materials
  • Right-, left-, or dual-side latching options all with the same latch
  • Maximum working load of 500 N (112 lbs.)
  • Flammability Rating: UL94-HB
  • Fits panel thickness from 1.2 mm (.047") min. to 3.2 mm (.125") max.
  • Total grip is 6.4 mm (.25")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing M1-2F - Dual-Side Latches

View as Grid List

3 Items

Set Descending Direction
  1. No more items to load
c0b183e800fb60430ac506565d956f4cd53d89864b224c09a9f7867da3d1d598 18.191.111.133
please type in at least 2 letters...
Loading...