MC - Compact Swing Door Latches

Two installation styles provide attractive design and finish options across a variety of door thicknesses to bring a graceful look to interior door applications such as cabin, stateroom, and head-door use

MC - Compact Swing Door Latches

These attractive compact designs, available in choice of mortise or clamshell installation styles, fit a variety of door thicknesses with easy installation.

  • Compact sizes fit lighter and thinner doors
  • Clamshell design provides for easiest panel prep and quickest installation
  • Mortise-mount uses round-hole installation with cover plates to hide mounting hardware for a cleaner look
  • Universal designs fit all door swings
  • All striker plates are ordered separately to match latch finish, door thickness, and position of springbolt
  • Privacy locks include emergency lock override
  • All marine-grade materials provide superior corrosion resistance
  • Optional door keeper is available to hold door in open position without rattling

Part number search

-   Use the filters to find the right part number for your project

You are viewing MC - Compact Swing Door Latches

We can't find products matching the selection.
e1c20f12ef21d7a28033c65c55d07de510da0c21a295aac8c00cc4c851fc58c1 13.59.18.177
please type in at least 2 letters...
Loading...