The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Link Lock Draw Latch, Large Size, Spring Loaded, Stainless Steel, Natural
K5-2856-52
Link Lock Draw Latch, Large Size, Spring Loaded, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Large Size
Spring
Spring Loaded
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
160
2025-12-04
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
72
2025-12-01
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
51
2025-11-07
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
36
2025-11-13
info@steeves.ca
1.204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
19
2025-11-17
info@global-dtech.com
+34 91 661 20 79
HTF Inc
Frederick MD USA
3
2025-11-20
sales@htfinc.com
1.800.466.1940
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2025-12-02
sales@astraindustrial.co.za
0027.11.918.6696
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2025-11-19
info@chilli.com.cn
86.028.85144919