K5-2754-07

Link Lock Draw Latch, Large Size, Spring Loaded, Steel, Bright

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Access Restriction Pad Lockable
Size Series Large Size
Spring Spring Loaded
Type Latch
Class K2/K3/K4/K5 - Rotary Draw Latches

High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations.

Write Your Own Review
You're reviewing:Link Lock Draw Latch, Large Size, Spring Loaded, Steel, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.