The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K5-1736-07
Link Lock Draw Latch, Large Size, Keeper, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Pad Lockable
Size Series
Large Size
Type
Keeper
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Steeves Agencies Inc
Winnipeg MB CANADA
51
2026-03-25
sales@steeves.ca
204.474.1239
HTF Inc
Frederick MD USA
37
2026-03-12
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
27
2026-04-02
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
6
2026-04-03
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Monroe Above Board Electronics
Garland TX USA
2
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Parsons Aerocessories Limited
Stoney Creek ON CANADA
1
2026-03-31
sales@parsonsaero.com
1.905.664.6203