K4-2833-07
Link Lock Draw Latch, Medium Size, Spring Loaded, Steel, Bright
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | Key Locking |
| Size Series | Medium Size |
| Spring | Spring Loaded |
| Type | Latch |
| Class | K2/K3/K4/K5 - Rotary Draw Latches |
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review