The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-1735-52
Link Lock Draw Latch, Small Size, Spring Loaded, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Spring
Spring Loaded
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1920
2026-08-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1398
2026-09-02
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
879
2026-08-28
salesmidwest@allegiscorp.com
1-866-378-7550
Shanghai Cico Industrial Co. Ltd
Shanghai China
230
2026-08-31
sales@sh-cico.com
86-021-54900086
Hardware Specialty Co
Marlboro MA USA
136
2026-08-31
info@hardwarespecialty.com
1.508.481.8622
HTF Inc
Frederick MD USA
126
2026-08-31
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
94
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
64
2026-08-10
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
57
2026-08-27
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
45
2026-09-03
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
32
2026-09-01
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
26
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
25
2026-08-05
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
12
2026-08-11
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
8
2026-09-01
mw@mwfasteners.com
1.514.955.7781