The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-1735-07
Link Lock Draw Latch, Small Size, Spring Loaded, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Spring
Spring Loaded
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
4490
2026-08-31
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
3867
2026-08-28
salesmidwest@allegiscorp.com
1-866-378-7550
Nappco Fastener Company
Houston, TX USA
216
2026-09-01
southcoh@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
102
2026-08-20
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
100
2026-08-05
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
81
2026-08-27
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
39
2026-08-27
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2026-09-01
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
9
2026-09-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-08-27
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
1
2026-09-01
info@intechbj.com
86-010-83833828