The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-1625-52
Link Lock Draw Latch, Small Size, Riveted, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
2840
2026-05-29
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
2183
2026-06-03
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
1399
2026-06-01
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
141
2026-06-03
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
110
2026-05-20
sales@appianfasteners.com
+44 (0) 2890 301 979
IntechBJ Engineering Co., Ltd
Beijing
61
2026-06-03
info@intechbj.com
86-010-83833828
IntechBJ Engineering
Beijing
61
2026-06-03
info@intechbj.com
86-010-83833828
AIS INDUSTRIAL COMPONENTS
HK
42
2026-05-09
czxia@hkais.com
86.0755.83747600
CASH COMPONENTES
Sao Paulo SP Brasil
38
2026-05-21
info@cash.com.br
55.11.3974.8312
Clancey Company
Overland Park KS USA
35
2026-05-26
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
22
2026-06-01
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
14
2026-05-29
sales@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
12
2026-05-29
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-06-02
Sales@ecph.com
1.800.442.3274