The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
K3-1625-07
Link Lock Draw Latch, Small Size, Riveted, Steel, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Small Size
Spring
Riveted
Type
Latch
Class
K2/K3/K4/K5 - Rotary Draw Latches
High working loads, convenient mechanical advantage, and compact size are common advantages that make these Southco rotary draw latches a good choice for co-planar applications where space and strength are important functional considerations
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1074
2026-08-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
971
2026-09-02
sales@dbroberts.com
1.800.773.5388
Parsons Aerocessories Limited
Stoney Creek ON CANADA
810
2026-08-31
sales@parsonsaero.com
1.905.664.6203
Allegis Corporation
Minneapolis MN USA / ON CANADA
437
2026-08-28
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
366
2026-08-27
info@clancey.com
1.800.747.7405
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
256
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
250
2026-08-31
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
100
2026-09-02
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
25
2026-08-27
sales@steeves.ca
204.474.1239
M.W. Fasteners
Montreal QC Canada
5
2026-09-01
mw@mwfasteners.com
1.514.955.7781
IntechBJ Engineering Co., Ltd
Beijing
4
2026-09-01
info@intechbj.com
86-010-83833828