K2-3005-51

Link Lock Draw Latch, Medium Size, Spring Loaded, Stainless Steel, Natural

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Access Restriction No Restriction
Size Series Medium Size
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5
Spring Spring Loaded
Type Latch
Class K2/K3/K4/K5 - Rotary Draw Latches
f359f7d42009c5bc0dd938c9f08728fa4b3c22d4001b2c90faed233367b6df27 18.216.0.219
please type in at least 2 letters...
Loading...