B4 - Lightweight Handles

These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.

B4 - Lightweight Handles
  • Easy to install – mounting holes are threaded right into handle supports
  • Available in four industry-standard sizes for use as rack server handles – 1U, 2U, 3U, and 4U
  • Available with choice of Metric or Imperial mounting threads
  • Aluminum handles available with either black or clear anodized finish
  • UL94-V0 version available
  • Extremely strong metal handles provide maximum working load up to 5560 N (1250 lbs.)

To search for a product certifications by part number, click here: 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing B4 - Lightweight Handles

View as Grid List

24 Items

Set Descending Direction
  1. No more items to load
9acbff7c8055fd0b31010604b655be4b7cf8f3f3045de86c56c2c961f97b37f2 3.140.207.29
please type in at least 2 letters...
Loading...